PROGRESS LIGHTING
PROG_P6638_108_PRODIMAGE
PROG_P6638_108_PRODIMAGE
PROG_cadence_IMG_9253_detailshot
PROG_Cadence_Oil_Rubbed_Bronze_GeneralLit
+1
PROG_cadence_IMG_9269_detailshot

Cadence Collection Two-Light Medium Wall Lantern

$267.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6638-108

Collection name:

Cadence

The Cadence two-light wall lantern showcases classic styling with clear water glass panels and traditional lighted clusters. Mediterranean-style frame is finished in Oil Rubbed Bronze. This Design Series collection has four lantern sizes, hanging lantern and post lantern.

  • Make a statement with the Cadence Collection oversized wall lanterns that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Perfect for new traditional, luxury and transitional exteriors
  • Clear water glass panels are surrounded by an intricate frame in oil rubbed bronze
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 8 in x 9.375 in x 21.25 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P6638-108

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Clear Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Luxury
  • New Traditional

UPC

785247208623

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 9.375 in x 21.25 in

Height

21.25 in

Height to Center

9.875 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.5 lb

Width

9.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93072514