PROGRESS LIGHTING
PROG_P560048_129c_PRODIMAGE
PROG_P560048_129c_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info
PROG_P560048_129a19_PRODIMAGE

Geometric Collection Two-Light Medium Wall Lantern

$164.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560048-129

Collection name:

Geometric

Geometric lanterns feature an artfully crafted glass enclosure with a pleasing arrangement of contrasting seeded and water glass panels. Vertical mounted only. ADA compliant.

  • Features an artfully crafted glass enclosure.
  • Is highlighted by a pleasing arrangement of contrasting seeded and water glass panels
  • Architectural Bronze finish
  • Vertical mounted only.
  • ADA compliant.

Product details

General

Can be mounted up or down

No

Catalog Number

P560048-129

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Optic Hammered

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Transitional
  • Modern
  • Craftsman

UPC

785247213917

Warranty Length

1-year Limited Warranty

Dimensions

Depth

4 in

Dimensions

6 in x 4 in x 16 in

Height

16 in

Height to Center

4.25 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.04 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93079406