PROGRESS LIGHTING
PROG_P2546_09_PRODIMAGE
PROG_P2546_09_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+7
PROG_Choosing-the-perfect-fan_detailshot

Ellwood Collection 68" Carved Wood Blade

$589.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2546-09

Collection name:

Ellwood

A picture of modern design, the functional minimalism of the Brushed Nickel Ellwood 68 inch ceiling fan is a product of advanced design. Five long and graceful blades made of carved wood move air with remarkable efficiency. A remote with batteries is included – and controls full range dimming and fan speed capabilities.

  • 68" Ellwood ceiling fan features a spacious design with five carved wood blades
  • Ellwood ceiling fan features grey Driftwood blades with a Brushed Nickel finish
  • A picture of modern design, the functional minimalism of the Ellwood 68" ceiling fan is a product of advanced design
  • Five long and graceful blades made of carved wood move air with remarkable efficiency
  • Oversized ceiling fan ideal for use in spacious areas, such as large great rooms, living rooms, bedrooms and bonus rooms
  • A full function remote with batteries is included - and controls full range dimming and fan speed capabilities including reverse
  • Ellwood features three speed control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Compatible with universal light kits.
  • UL dry location listed
  • A 3/4" x 8" downrod is included. Longer accessory downrods can be ordered separately
  • Mounting hardware is included
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 7587 cfm, Energy consumption- 90 watts (excluding lights), Airflow efficiency- 85 cfm/watt
  • Limited Lifetime Warranty

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2546-09

Category General

Fans

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Driftwood

Fan - Blade Pitch

17 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Farmhouse
  • Transitional
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

  • Transitional
  • Coastal

Switch Type

Push button

Type

Standard

UPC

785247214884

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

68 in x 68 in x 15.7 in

Fan - Recommended room size

401 ft²

Height

15.7 in

Length

68 in

Note Weight of fixture exceeds NEC limits

No

Weight

25.36 lb

Width

68 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

84

EPACTenergy consumption watts

90

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93081535

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)