PROGRESS LIGHTING
PROG_P300044_020_PRODIMAGE
PROG_P300044_020_PRODIMAGE
PROG_P300044_020alt_PRODIMAGE
PROG_P300044-020_facing-up-or-down
+4
PROG_P300044_020_lamp_PRODIMAGE
Discontinued
Clearance

Tilley Collection Three-Light Antique Bronze Coastal Bath Vanity Light

$123.00 USD
$238.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300044-020

Collection name:

Tilley

Rustic and vintage decor is a popular trend that can help transform your home into a nostalgic retreat. Tilley features warehouse style shades formed from metal mesh that merge with a faux-painted, wooden rim for an artful yet industrial style. Three-light bath & vanity in a Antique Bronze finish.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and urban industrial style settings
  • Handsome antique bronze finish
  • Metal mesh shade with wooden rim
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 23.375-inch width by 8.375-inch height by 8.375-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Briarwood, Gulliver, and Hemsworth collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300044-020

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Urban Industrial
  • Transitional
  • Coastal
  • Farmhouse

Type

Vanity Light

UPC

785247213047

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.375 in

Dimensions

23.375 in x 8.375 in x 8.375 in

Height

8.375 in

Height to Center

4.25 in

Length

23.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.15 lb

Width

8.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93076388