PROG_P2546_20_PRODIMAGE
PROG_P2546_20_PRODIMAGE
play
play
+8
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Ellwood Collection 68" Carved Wood Blade

$589.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2546-20

Collection name:

Ellwood

A picture of modern design, the functional minimalism of the Antique Bronze Ellwood 68 inch ceiling fan is a product of advanced design. Five long and graceful blades made of carved wood move air with remarkable efficiency. A remote with batteries is included – and controls full range dimming and fan speed capabilities.

  • 68" Ellwood ceiling fan features a spacious design with five carved wood blades
  • Ellwood ceiling fan features Walnut blades with an Antique Bronze finish
  • A picture of modern design, the functional minimalism of the Ellwood 68" ceiling fan is a product of advanced design
  • Five long and graceful blades made of carved wood move air with remarkable efficiency
  • Oversized ceiling fan ideal for use in spacious areas, such as large great rooms, living rooms, bedrooms and bonus rooms
  • A full function remote with batteries is included - and controls full range dimming and fan speed capabilities including reverse
  • Ellwood features three speed control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Compatible with universal light kits.
  • UL dry location listed
  • A 3/4" x 8" downrod is included. Longer accessory downrods can be ordered separately
  • Mounting hardware is included
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 7587 cfm, Energy consumption- 90 watts (excluding lights), Airflow efficiency- 85 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Walnut
Fan - Blade Pitch
17 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Ceiling
Mounting for outlet box included
plate
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
  • Transitional
  • Coastal
Switch Type
Push button
Type
Standard
UPC
785247214891
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
68 in x 68 in x 15.7 in
Fan - Recommended room size
401 ft²
Height
15.7 in
Length
68 in
Note Weight of fixture exceeds NEC limits
No
Weight
25.36 lb
Width
68 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
84
EPACTenergy consumption watts
90
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
15

Resources

Instruction Sheet Number
93081535

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)