PROGRESS LIGHTING
PROG_P2576_2030K_PRODIMAGE
PROG_P2576_2030K_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+9
PROG_Choosing-the-perfect-fan_detailshot

Smyrna Collection Indoor/Outdoor 52" Five Blade Ceiling Fan

$455.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2576-2030K

Collection name:

Smyrna

This 52 inch Smyrna ceiling fan features an Antique Bronze finish with walnut blades. The LED light source offers both form and function with energy- and cost-savings benefits. The light kit contains a clear hammered glass shade and contains a 17W dimmable 3000K LED module. A wall switch is included. The five-blade fan features a dual mount system and has an all weather wet location rating (ABS) to accommodate a variety of settings inside and outside of the home. Smyrna is available in two finish options: Antique Bronze and Forged Black.

  • 52" Smyrna ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • The light kit contains a clear hammered glass shade and contains a 17W dimmable 3000K LED module with 90CRI and 1400 lumens (source)
  • Walnut blades and an Antique Bronze finish
  • A wall switch is included
  • The five-blade Smyrna fan features a dual mount system and has an all weather wet location rating (ABS blades) to accommodate a variety of settings inside and outside of the home
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Traditional exteriors
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL Wet location listed.
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4585 cfm, Energy consumption- 58 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Can be mounted up or down

No

Catalog Number

P2576-2030K

Category General

Fans

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Walnut

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Clear Hammered

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • New Traditional
  • Traditional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

Wall Control

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

New Traditional

Sub Brand

Progress LED

Switch Type

Slide

Type

Standard

UPC

785247222148

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 19.5 in

Fan - Recommended room size

400 ft²

Height

19.5 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.94 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

79

EPACTenergy consumption watts

58

Industry Standard(s)

Title 20

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93089913

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)