PROGRESS LIGHTING
PROG_P400057_020st64_PRODIMAGE
PROG_P400057_020st64_PRODIMAGE
play
Judson P400057-020
play
Progress Lighting - Chandelier Heights
+13
PROG_Chain_Graphic_72_inch_Info-Graphic

Judson Collection Three-Light Antique Bronze Clear Glass Farmhouse Chandelier Light

$328.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400057-020

Collection name:

Judson

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. Three-light chandelier in an Antique Bronze finish.

  • Judson provides the perfect complement to farmhouse or coastal-inspired homes
  • Metal fittings add distinction to complete the vintage look
  • Antique Bronze with brass accents finish complements a variety of interior settings
  • Features timeless clear schoolhouse-style globes
  • Uses three 75-watt max. medium base style bulbs (sold separately)
  • Recommend Progress Lighting's F8.5A19DLED927/JA8 A19 LED filament bulb
  • Chandeliers have the ability to change the look of a room - try over a dining room table, in a bath and vanity setting or other spaces that are in need of ambient illumination and decorative decor
  • Clear glass shades are highlighted by dual-toned finish that is popular in mixed metal decor.

Product details

General

Can be mounted up or down

No

Catalog Number

P400057-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Vintage Electric

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

E26

Type

Chandelier

UPC

785247216758

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 18.25 in

Height

18.25 in

Length

22 in

Length - Installed

91.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.17 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93083254