PROGRESS LIGHTING
PROG_P500065_009-30_PRODIMAGE
PROG_P500065_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_Sizing_guideline_Bedroom_Pendant_info
+2
PROG_Sizing_guideline_Kitchen_Pendants_info

Neat LED Collection One-Light Brushed Nickel Glossy Opal Glass Coastal Pendant Light

$149.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500065-009-30

Collection name:

Neat LED

These timeless and classic LED pendants feature designer oriented details and cylindrical polished opal glass. Can be displayed singularly or in groupings of two or more in a variety of spaces, such as Modern Farmhouse, Coastal and Mid-Century Modern environments. Brushed Nickel finish.

  • Cylindrical shaped LED pendant
  • These timeless and classic LED pendants feature designer oriented details and polished opal glass
  • Brushed Nickel finish
  • One light 9W medium LED module
  • Warm white, 3000K, color temperature, 90 CRI
  • 624 lumens, 66 lumens per watt (source)
  • Can be displayed singularly or in groupings of two or more in a variety of spaces, such as Modern Farmhouse, Coastal and Mid-Century Modern environments
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • ENERGY STAR certified.

Product details

General

Can be mounted up or down

No

Catalog Number

P500065-009-30

Category General

Pendants

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Glossy Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Mid-Century Modern
  • Modern

LM-79 Lumens

581 lm

LM-79 Lumens per Watt

61.2 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Coastal
  • Mid-Century Modern

Sub Brand

Progress LED

Type

Mini-Pendant

UPC

785247221158

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.375 in x 4.375 in x 13.5 in

Height

13.5 in

Length

4.375 in

Length - Installed

124.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

3.2 lb

Width

4.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

61.2 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

70

Resources

Instruction Sheet Number

93089812