PROGRESS LIGHTING
PROG_P500078_009_PRODIMAGE
PROG_P500078_009_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+2
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Tilley Collection One-Light Brushed Nickel Coastal Pendant Light

$56.00 USD
$127.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500078-009

Collection name:

Tilley

Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat. Tilley features warehouse style shades formed from metal mesh that merge with a faux-painted, wooden rim for an artful yet industrial style. One-light mini-pendant in a Brushed Nickel finish.

  • Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat
  • Tilley features warehouse style shades formed from metal mesh
  • Brushed Nickel finish
  • Uses one 60-watt max. medium base bulbs (sold separately)
  • A hand painted, faux wooden rim evokes an artful, yet industrial, style
  • Can be displayed singularly or in groupings of two or more in a variety of spaces
  • Ideal for Urban Industrial, Coastal and Farmhouse interiors.

Product details

General

Can be mounted up or down

No

Catalog Number

P500078-009

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Urban Industrial
  • Coastal

Type

Mini-Pendant

UPC

785247220526

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 7 in

Height

7 in

Length

8 in

Length - Installed

73.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.2 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

96

Resources

Instruction Sheet Number

93088622