PROGRESS LIGHTING
PROG_P2588_1530Kamerican-walnut_PRODIMAGE
PROG_P2588_1530Kamerican-walnut_PRODIMAGE
play
3D View
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+19
PROG_braden-P2588-1530K_PRODIMAGE

Braden Collection 56" Three-Blade Indoor Hugger Ceiling Fan

$494.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2588-1530K

Collection name:

Braden

This Braden 56 inch, three-blade, hugger-style ceiling fan features clean lines and a design that complements modern interiors. A shatterproof white opal glass shade contains an integrated 18W LED module, offering both form and function with energy and cost-savings benefits. Featuring a larger motor, Braden moves more air than a traditional hugger ceiling fan. A full function remote with batteries is included. Polished Chrome finish.

  • 56” Braden three-blade hugger ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefit
  • A white opal glass shade contains a 18W dimmable, 3000K LED module with 90CRI and 1400 lumens (source)
  • Indoor celling fan ideal for rooms with low ceiling heights
  • Features reversible American Walnut and Black blades
  • Striking Polished Chrome finish
  • Braden features a larger motor and moves more air than a traditional hugger ceiling fan
  • Braden hugger fan mounts close to the ceiling only
  • A Full function hand held remote control with fan speed control, reverse control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Features modern styling for contemporary living spaces
  • Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Airflow: 4263 CFM*
  • Energy consumption: 55 watts (excluding lights)*
  • Efficiently: 77*
  • UL Dry location listed and rated for indoor use
  • Limited Lifetime Warranty

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2588-1530K

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Fan - Blade finish

  • Black
  • American Walnut

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern Craftsman

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Socket Type

integrated

Socket type material

LED

Style

Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Flush-Mount

UPC

785247230235

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

56 in x 56 in x 9.875 in

Fan - Recommended room size

400 ft²

Height

9.875 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

17.7 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

77

EPACTenergy consumption watts

55

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93099654

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model