PROGRESS LIGHTING
PROG_P300198_104_PRODIMAGE
PROG_P300198_104_PRODIMAGE
PROG_P300198_104_facing-up-or-down
PROG_Sizing_guideline_Bath_Double_2light_info
+6
PROG_P300198_104_straight_PRODIMAGE

Lisbon Collection Two-Light Bath & Vanity

$163.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300198-104

Collection name:

Lisbon

Enjoy high status with a two-light bath and vanity in the Lisbon Collection that is full of femininity, gleam and shine. Etched opal glass shades sit atop an elegant K9 glass rod, highlighted with a Polished Nickel finish. The highly polished design style complements both Modern and Luxe interiors – and can be mounted up or down.

  • Ideal for a bathroom and powder room.
  • Perfect for luxe and modern style settings
  • Subtle polished nickel finish with an elegant K9 glass rod
  • Elegant etched opal glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14.5-inch width by 8-inch height by 6-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300198-104

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Dining Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • Luxury

Type

Vanity Light

UPC

785247228874

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.5 in x 6 in x 8 in

Height

8 in

Height to Center

5.625 in

Length

14.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2 lb

Width

6 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

52

Resources

Instruction Sheet Number

93097471

Resources and downloads