PROG_P300206_009-30_Ah_PRODIMAGE
PROG_P300206_009-30_Ah_PRODIMAGE
PROG_P300206_009-30_horizontal-or-vertical
PROG_LED_CRI_ColorTemp_Info-Graphic
+7
PROG_P300206_009-30_Av_PRODIMAGE

Phase 1.2 LED Collection 36" LED Linear Bath & Vanity

$224.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300206-009-30

Collection name:

Phase 1.2 LED

A classic form with contemporary updates, The Phase 1.2 Collection 36in. bath bar features elongated acrylic shade with a decorative center accent. Both a faux stone option and white geometric decorative diffuser are included to further customize the fixture. An integrated LED source provides uniform illumination, as well as energy and cost savings benefits. Can be installed vertically or horizontally and is suitable for Modern interiors.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Beautiful brushed nickel finish
  • Crisp white acrylic shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (33 W), 2475 lumens, 3000 K, 90 CRI, dimmable
  • Measures 36-inch width by 4.75-inch height by 4.5-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
2475 lm
LM-79 Lumens per Watt
77 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
Integrated
Socket Type
integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
Type
Bath Bar
UPC
785247226481
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
36 in x 4.5 in x 4.75 in
Height
4.75 in
Height to Center
2.375 in
Length
36 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.67 lb
Width
4.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
33 W
Lumens Per Watt
77 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
70

Resources

Instruction Sheet Number
93098179