PROGRESS LIGHTING
PROG_P500168_143st64_PRODIMAGE
PROG_P500168_143st64_PRODIMAGE
PROG_P500168_143_straight_PRODIMAGE
PROG_P500168_143a19_PRODIMAGE
+5
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Blakely Collection Four-Light Pendant

$598.73 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500168-143

Collection name:

Blakely

The Blakely collection four-light pendant is a fashion-forward design style. A rectangular frame celebrates geometric interplay with clean, straight lines. Finished in Graphite with satin brass accents, the Blakely collection is ideal for Modern and Traditional interiors.

  • The Blakely foyer fixture has Satin Brass candles within a sturdy iron frame—a fresh remake of traditional style
  • This four-light pendant is ideal for an entry foyer, dens, breakfast nooks, or in a pair over a dining table or kitchen island
  • Its fashion-forward style complements both Modern and Traditional interiors
  • The frame’s Graphite finish sets off the Satin Brass candle lamps
  • Measures 23 1/4in W x 25 3/4in ht.
  • Uses four, 60-watt max medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500168-143

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • New Traditional

Type

Chandelier

UPC

785247229048

Warranty Length

1-year Limited Warranty

Dimensions

Depth

20 in

Dimensions

23.25 in x 20 in x 25.75 in

Height

25.75 in

Length

23.25 in

Length - Installed

91.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

19.5 lb

Width

20 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93098724