PROG_P350139_161_loop_PRODIMAGE
PROG_P350139_161_loop_PRODIMAGE
PROG_P350139_161_ctc_PRODIMAGE
PROG_P350139_161_stem_PRODIMAGE
+7
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic

POINT DUME® byJeffrey Alan Marks for Progress Lighting Tapia Trail Collection Aged Brass Semi-Flush Convertible

$292.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350139-161

With an interesting mix of Farmhouse design and industrial, almost nautical details, the Tapia Trail pendant is Americana style at it best. A banded metal collar accented with rivets in Aged Brass call out to its Coastal nautical origins and attaches via a hook for an added industrial style. A flared milk glass shade finishes the look with a charming Farmhouse touch. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Banded metal collar accented with rivets, finished in Aged Brass illustrates its Coastal nautical origins.
  • Pendant hangs via a hook for an added industrial style.
  • A sleek flared glass shade is finished in milk glass for a charming Farmhouse touch.
  • Pendant is convertible to semi-flush using 6 in, stem rod (provided).
  • Semi-flush is convertible to pendant using up to four, 12 in. lengths of stem rod (provided).
  • Semi-flush: Use anywhere that glowing overhead task lighting is needed, perfect for kitchen areas over a sink or over the island, over bathroom vanities, or in dressing rooms.
  • Pendant: ideal over kitchen islands and farmhouse-style dining tables to showcase its antique charm.
  • Tapia Trail has a simple silhouette perfect for many design styles.
  • The pendant is designed with elements of Urban Industrial detailing, including hardware riveted with metal caps and banded with a steel collar.
  • A vintage Farmhouse feel is portrayed by use of milk glass in a cone-shaped shade.
  • With its neutral color palette complemented by a brushed metal finish, Tapia Trail is ideal for use for a relaxed and comfortable Coastal vibe.
  • Finished in Aged Brass, with a subtle relaxed linear pattern adding warmth and a nice patina.
  • Smaller scale pendant with a height of 12.875 and width of 11.75 in.
  • Use one, 100w max. medium base incandescent or LED bulbs (bulbs not included).
  • For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
  • Ceiling mounted, with one 6 in. and four 12 in. lengths of stem included for conversion to pendant or semi-flush (hardware included).
  • Six links of 9 in. gauge chain supplied.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
Finish Name
Aged Brass
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Milk Glass
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included
Mounting Plate
Mounting Type
Ceiling Stem Hung with 6 links of chain/Semi-Flush
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
  • Bedroom
  • Bathroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Style
  • Urban Industrial
  • Farmhouse
  • Coastal
Type
Semi-Flush Convertible
UPC
785247231058
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.75 in x 11.75 in x 12.875 in
Height
12.875 in
Height Alt
12.87 in
Length
11.75 in
Length - Installed
77.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
10.36 lb
Width
11.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Ground Wire Color
copper tinned
Wire Gauge
18
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93101330

Resources and downloads