PROGRESS LIGHTING
Image of P810027-028-30 5-1/2" Emblem Collection Surface Mount LED in White
Image of P810027-028-30 5-1/2" Emblem Collection Surface Mount LED in White
Image of P810027-028-30 5-1/2" Emblem Collection Surface Mount LED in White
Image of P810027-028-30 5-1/2" Emblem Collection Surface Mount LED in White
+8
Image of P810027-028-30 5-1/2" Emblem Collection Surface Mount LED in White

5-1/2" Emblem Collection Surface Mount LED in White

$41.25 USD
OR

Brand: Progress Lighting

Catalog ID: P810027-028-30

Collection name: Emblem

Revel in the brilliant combination of easy installation and a sleek, modern lighting aesthetic offered by our Emblem Surface Mount LED Collection. A symbol of clean, classic designs with smooth, eye-appealing curvature, Emblem provides you with familiar lighting shapes and functional features engineered for both outstanding performance and unparalleled longevity. An excellent choice for general ambient lighting, each polished design features a smooth, slightly tapered trim ring surrounding a single, integrated LED light source. Each trim ring is available in two different sizes and finishes to help meet your unique design needs. Enjoy the unmatched level of glare control offered by the fixture’s diffused polycarbonate lens that also hides any unwanted LED pixilation. Each light fixture is home to an integrated AC LED light engine that seamlessly installs to a variety of ceiling pan junction boxes to give you added flexibility when it comes to creating your design vision. The surface mount will also satiate the cravings of any environmentally-aware and cost-savvy buyer with the fixture's long-lasting, 50,000-hour LED life span and 80% energy savings.

  • Integrated AC LED technology 3000K, 90 CRI, 750 lumens (delivered)
  • Die-cast aluminum construction with a powder coat paint finish
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Dimmable to 10% brightness with many Electronic Low Voltage (ELV) & Forward Phase (TRIAC) dimmers
  • White Finish
  • CSA Listed for Wet Location applications
  • Fixture installs to 4" Octagon metallic junction boxes, 4" Round non-metallic junction boxes and 4" x 1/2" round ceiling pan junction box.
  • 50,000 hour rated lifetime

Product details

General

Aperture

3.125 in

Can be mounted up or down

No

Catalog Number

P810027-028-30

Category General

Flush Mount

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

LM-79 Lumens

750 lm

LM-79 Lumens per Watt

60 Lum/Watt

Minimum Starting Temperature

-25 °C

Mount location

Wall or Ceiling

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Living Room
  • Bathroom
  • Bedroom
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

LED

Spacing

1.2

Starting Temperature - Minimum

-25 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Wall or Ceiling Flush-Mount

UPC

785247228010

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.5 in x 5.5 in x 0.8125 in

Height

0.8125 in

Length

5.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.55 lb

Width

5.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.104 A

Frequency Rating

60 Hz

Lamp Wattage

12.5 W

Lumens Per Watt

68 Lum/Watt

Power Factor

0.921

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

10

Pallet Quantity

1440

Resources

Instruction Sheet Number

93088675