PROGRESS LIGHTING
Image of P8247-09-30K 5-1/2" Round LED Surface Mount
Image of P8247-09-30K 5-1/2" Round LED Surface Mount
play
3D View
Image of P8247-09-30K 5-1/2" Round LED Surface Mount
+5
Image of P8247-09-30K 5-1/2" Round LED Surface Mount

5-1/2" Round LED Surface Mount

$83.49 USD
OR

Brand: Progress Lighting

Catalog ID: P8247-09-30K

Collection name: LED Flush Mount

Product details

General

Can be mounted up or down

No

Catalog Number

P8247-09-30K

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

644 lm

LM-79 Lumens per Watt

61 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Service Life

On Website=Yes

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247205578

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.5 in x 5.5 in x 1.5 in

Height

1.5 in

Length

5.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.08 lb

Width

5.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

10.5 W

Lumens Per Watt

61 Lum/Watt

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

600

Resources

Instruction Sheet Number

93075169

Media

3D AR Model