PROGRESS LIGHTING
Image of P560291-031-30 5" LED Outdoor Up/Down Modern Black Wall Cylinder with Glass Top Lens
Image of P560291-031-30 5" LED Outdoor Up/Down Modern Black Wall Cylinder with Glass Top Lens
Image of P560291-031-30 5" LED Outdoor Up/Down Modern Black Wall Cylinder with Glass Top Lens
Image of P560291-031-30 5" LED Outdoor Up/Down Modern Black Wall Cylinder with Glass Top Lens
+6
Image of P560291-031-30 5" LED Outdoor Up/Down Modern Black Wall Cylinder with Glass Top Lens

5" LED Outdoor Up/Down Modern Black Wall Cylinder with Glass Top Lens

$226.71 USD
OR

Brand: Progress Lighting

Catalog ID: P560291-031-30

Collection name: 5IN CYL RNDS

This stylish, sleek 5 in. round cylinder provides an elegant and versatile solution for your outdoor lighting needs. A wet-location rated lens is included, making the fixture ready for wet-location use right out of the box. Two integrated LED light sources direct light up and down and offer beautiful, glare-free illumination.

  • This cylinder fixture is a stylish addition to residential or commercial outdoor spaces
  • Modern outdoor wall lantern perfect for illuminating porches, balconies, patios, barns, and exteriors
  • Sleek design with a modern round exterior and square back plate offers a superior low-profile option for lighting building or home exteriors
  • Durable aluminum construction coated with a classic black powder-coated finish made to stand up to outdoor conditions
  • Measures 5 in. W x 14 in. H, extends 7.94 in.
  • Features 2-light configuration which illuminates both up and down - creating a dramatic lighting effect
  • Includes integrated 37.2W LED light sources, 730 lumens, 90 CRI, 3000K
  • Wet location rated lens is included, making the fixture ready for wet-location use right out of the box
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P560291-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Canopy

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Black

Finish Type

Powder Coat

Fire Resistance

No

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

730 lm

LM-79 Lumens per Watt

20 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Sub Brand

Progress LED

Type

Wall Lantern

UPC

785247261826

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5 in x 7.94 in x 14 in

Height

14 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.68 lb

Width

7.94 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.31 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

37.2 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

99

Resources

Instruction Sheet Number

93147314