PROGRESS LIGHTING
Image of P560290-031 5" Outdoor Up/Down Wall Cylinder Two-Light Modern Black Outdoor Wall Lantern with Top Lense
Image of P560290-031 5" Outdoor Up/Down Wall Cylinder Two-Light Modern Black Outdoor Wall Lantern with Top Lense
Image of P560290-031 5" Outdoor Up/Down Wall Cylinder Two-Light Modern Black Outdoor Wall Lantern with Top Lense
Image of P560290-031 5" Outdoor Up/Down Wall Cylinder Two-Light Modern Black Outdoor Wall Lantern with Top Lense
+3
Image of P560290-031 5" Outdoor Up/Down Wall Cylinder Two-Light Modern Black Outdoor Wall Lantern with Top Lense

5" Outdoor Up/Down Wall Cylinder Two-Light Modern Black Outdoor Wall Lantern with Top Lense

$221.87 USD
OR

Brand: Progress Lighting

Catalog ID: P560290-031

Collection name: 5IN CYL RNDS

This stylish, sleek 5 in. round cylinder provides an elegant and versatile solution for your outdoor lighting needs. A wet-location rated lens is included, making the fixture ready for wet-location use right out of the box. Uses two medium base bulbs (sold separately). The light sources direct light up and down and offer beautiful, glare-free illumination.

  • This cylinder fixture is a stylish addition to residential or commercial outdoor spaces
  • Modern outdoor wall lantern perfect for illuminating porches, balconies, patios, barns, and exteriors
  • Sleek design with a modern round exterior and square back plate offers a superior low-profile option for lighting building or home exteriors
  • Durable aluminum construction coated with a classic black powder-coated finish made to stand up to outdoor conditions
  • Measures 5 in. W x 14 in. H, extends 7.94 in.
  • Features 2-light configuration which illuminates both up and down - creating a dramatic lighting effect
  • Uses two 75W medium base PAR30 or BR30 bulbs (sold separately)
  • Wet location rated lens is included, making the fixture ready for wet-location use right out of the box
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P560290-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Canopy

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Black

Finish Type

Powder Coat

Fire Resistance

No

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type

PAR30

Lamp Type Actual

PAR30

Lamp Type Basic

Incandescent

Lifestyle

Modern

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Wall Lantern

UPC

785247261840

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 7.94 in x 14 in

Height

14 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.82 lb

Width

7.94 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

75 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93147315