PROGRESS LIGHTING
Image of P7279-3030K9 51" LED Linear Cloud
Image of P7279-3030K9 51" LED Linear Cloud
Image of P7279-3030K9 51" LED Linear Cloud
Image of P7279-3030K9 51" LED Linear Cloud
+4
Image of P7279-3030K9 51" LED Linear Cloud

51" LED Linear Cloud

$234.63 USD
OR

Brand: Progress Lighting

Catalog ID: P7279-3030K9

Collection name: Linear Cloud

LED Linear Soft Cloud features an LED light source, offering both form and function with energy- and cost-savings benefits. The LED Linear Cloud can be used in kitchens, basements, garages and many other utility areas. It has a white contoured shallow acrylic cloud lens. The LED Linear Soft Cloud is a ceiling mount fixture that delivers 2,908 lumens, is 90 CRI and with 3000K color temperature. Acrylic diffuser gives even light distribution. Title 24 compliant, Damp location listed. Flicker-free dimming to 10 percent brightness with most Forward Phase Triac dimmers.

  • LED Linear Cloud
  • Features an LED light source, offering both form and function with energy- and cost-savings benefits
  • The LED Linear Cloud can be used in kitchens, basements, garages and many other utility areas
  • White contoured shallow acrylic cloud lens
  • White finish
  • The LED Linear Cloud is a ceiling mount fixture
  • 40W LED module offers 76 lumens per watt
  • 2,908 lumens, 90 CRI and 3000K color temperature
  • Acrylic diffuser for even light distribution
  • Measures 3 1/4" H x 10 1/4" W x 51" L
  • Title 24 compliant
  • Damp location listed
  • Mounting for outlet box included
  • Canopy covers standard 4 hexagonal outlet box
  • Steel construction
  • Flicker-free dimming to 10% brightness with most Forward Phase (Triac) dimmers
  • 5-year warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P7279-3030K9

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Wrap-Strip

Glass

White

Indoor/Outdoor

Indoor

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

2989 lm

LM-79 Lumens per Watt

76 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

housing

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

Utilitarian/Commodity

Type

Flush-Mount

UPC

785247224487

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

51 in x 10.25 in x 3.25 in

Height

3.25 in

Length

51 in

Weight

5.6 lb

Width

10.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

40 W

Lumens Per Watt

76 Lum/Watt

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

52000

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93093183