PROGRESS LIGHTING
Image of P821-FBFC 6" Incandescent Firebox Air-Tight Housing
Image of P821-FBFC 6" Incandescent Firebox Air-Tight Housing
Discontinued

6" Incandescent Firebox Air-Tight Housing

$218.57 USD
OR

Brand: Progress Lighting

Catalog ID: P821-FBFC

Collection name: Recessed - Housing

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P821-FBFC

Category General

Recessed

Ceiling opening - Recessed

6.875 in

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Galvanized Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

unfinished

Fixture Type

Recessed Housing

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

No

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Pryouts

1/2" & 3/4"

Quick Install canopy

No

Quick Link connector

No

Recessed Depth

8.75 in

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Utilitarian/Commodity

Type

6in New Construction Housing

UPC

785247107667

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.8125 in

Dimensions

12-3/8 W., 9-9/16 ht.

Gross Weight with Packaging

14 lb

Height

9.5625 in

Length

12.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

14 lb

Width

12.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed And Feed Through Branch Wiring

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Patent Number

5758959, 6004011, 6357891, 6254527

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

40

Resources

Instruction Sheet Number

93009333

Resources and downloads