PROGRESS LIGHTING
Image of P821-FBLED 6" LED Fire Rated LED Housing
Image of P821-FBLED 6" LED Fire Rated LED Housing
Discontinued

6" LED Fire Rated LED Housing

$213.07 USD
OR

Brand: Progress Lighting

Catalog ID: P821-FBLED

Collection name: Recessed - Housing

6" Fire Rated LED housing.

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P821-FBLED

Category General

Recessed

Ceiling opening - Recessed

6.875 in

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Galvanized Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

unfinished

Fixture Type

Recessed Housing

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

LED

Lamp Type

LED

Lamp Type Basic

Solid State

Light Source

LED

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Pryouts

1/2" & 3/4"

Quick Install canopy

No

Quick Link connector

No

Recessed Depth

9.1875 in

Service Life

On Website=Yes

Style

Utilitarian/Commodity

Sub Brand

Progress LED

Type

6in New Construction Housing

UPC

785247176625

Warranty Length

5-year Limited Warranty

Dimensions

Depth

8.8125 in

Dimensions

12.375 in x 12.375 in x 9.5625 in

Gross Weight with Packaging

14 lb

Height

9.5625 in

Length

12.375 in

Length - Installed

6.875 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

ceiling opening

Weight

14 lb

Width

12.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed And Feed Through Branch Wiring

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

40

Resources and downloads