PROGRESS LIGHTING
Image of P87-LED 6" LED New Construction Air-Tight IC & Non-IC Housing
Image of P87-LED 6" LED New Construction Air-Tight IC & Non-IC Housing
Image of P87-LED 6" LED New Construction Air-Tight IC & Non-IC Housing
Image of P87-LED 6" LED New Construction Air-Tight IC & Non-IC Housing
Discontinued

6" LED New Construction Air-Tight IC & Non-IC Housing

$22.66 USD
OR

Brand: Progress Lighting

Catalog ID: P87-LED

Collection name: Recessed - Housing

6" new construction recessed housing. Includes quick-link socket for mounting to quick-link LED trims. California Title 24 compliant. Integral nail bar hanger. Air-tight.

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P87-LED

Category General

Recessed

Ceiling opening - Recessed

6.875 in

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Galvanized Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

No Finish

Fixture Type

Recessed Housing

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Solid State

Light Source

LED

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

No

Mounting Type

Integral nail for wood joist construction or T-bar mounting clips

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Pryouts

1/2" & 3/4"

Quick Install canopy

No

Quick Link connector

No

Recessed Depth

7.5 in

Service Life

On Website=Yes

Style

Utilitarian/Commodity

Sub Brand

Progress LED

Trims IC - Recessed

P8071

Type

6in New Construction Housing

UPC

785247167272

Warranty Length

5-year Limited Warranty

Dimensions

Depth

7.25 in

Diameter

6 in

Dimensions

10.75 in x 7.25 in x 7.5 in

Gross Weight with Packaging

9.2 lb

Height

7.5 in

Length

10.75 in

Length - Installed

6.875 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

ceiling opening

Weight

9.2 lb

Width

7.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

UL-CUL listed for damp location and through branch wiring

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

8 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

93008532

Resources and downloads