PROGRESS LIGHTING
Image of P5741-20 6" Outdoor Ceiling Mount Cylinder
Image of P5741-20 6" Outdoor Ceiling Mount Cylinder
Image of P5741-20 6" Outdoor Ceiling Mount Cylinder
Image of P5741-20 6" Outdoor Ceiling Mount Cylinder
Image of P5741-20 6" Outdoor Ceiling Mount Cylinder

6" Outdoor Ceiling Mount Cylinder

$168.74 USD
OR

Brand: Progress Lighting

Catalog ID: P5741-20

Collection name: Cylinder

  • Antique Bronze finish.
  • Powdercoat finish.
  • Ideal for a wide variety of interior and exterior applications.
  • Heavy duty aluminum framing.
  • One 150w PAR-38 or 150w BR-40.

Product details

General

Can be mounted up or down

No

Catalog Number

P5741-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Extruded Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Ceiling Mount

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

PAR38

Lamp Type

PAR-38

Lamp Type Actual

PAR38/BR40

Lamp Type Basic

Halogen/Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247574100

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 6 in x 12 in

Gross Weight with Packaging

3.5 lb

Height

12 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.5 lb

Width

6 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

80

Resources

Instruction Sheet Number

023404

Resources and downloads