PROGRESS LIGHTING
Image of P8004-28 6" Sloped Ceiling Baffle Trim for 6" Housing (P645)
Image of P8004-28 6" Sloped Ceiling Baffle Trim for 6" Housing (P645)
Image of P8004-28 6" Sloped Ceiling Baffle Trim for 6" Housing (P645)
Discontinued

6" Sloped Ceiling Baffle Trim for 6" Housing (P645)

$70.62 USD
OR

Brand: Progress Lighting

Catalog ID: P8004-28

Collection name: Recessed - Trim

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P8004-28

Category General

Recessed

Coating

powdercoat

Color

White

Color Generic

White

Construction Material - Main

Die-Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

powder coat paint

Fixture Type

Recessed Trim

Housings - Recessed

  • P645-TG
  • P645-AT
  • P745-IC

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Incandescent Trim

Mount location

ceiling in recessed housing

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Style

Utilitarian/Commodity

Trim Type

Baffle

Type

6in Trim

UPC

785247800414

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 8.25 in x 8 in

Gross Weight with Packaging

1.3 lb

Height

8 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.3 lb

Width

8.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

240

Resources

Instruction Sheet Number

023954

Resources and downloads