PROGRESS LIGHTING
Image of P800020-028 6" White Eyeball Trim for 6" Housing (P87-AT/P87-ATQC/P187-TG/P821-FBFC/P821-FB)
Image of P800020-028 6" White Eyeball Trim for 6" Housing (P87-AT/P87-ATQC/P187-TG/P821-FBFC/P821-FB)
Image of P800020-028 6" White Eyeball Trim for 6" Housing (P87-AT/P87-ATQC/P187-TG/P821-FBFC/P821-FB)
Image of P800020-028 6" White Eyeball Trim for 6" Housing (P87-AT/P87-ATQC/P187-TG/P821-FBFC/P821-FB)

6" White Eyeball Trim for 6" Housing (P87-AT/P87-ATQC/P187-TG/P821-FBFC/P821-FB)

$46.31 USD
OR

Brand: Progress Lighting

Catalog ID: P800020-028

Collection name: 6" Recessed Trim

Product details

General

Aperture

7.6875 in

Can be mounted up or down

No

Catalog Number

P800020-028

Ceiling opening - Recessed

6.875 in

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

No

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type

PAR30

Lifestyle

  • Commodity
  • Contemporary
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

Mount location

recessed housing

Mounting for outlet box included

N/A

Mounting Type

Ceiling In Recessed Housing

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bar
  • Bedroom
  • Bonus Room
  • Great Room
  • Home Theater
  • Kitchen
  • Living Room
  • Sitting Room
  • Utility
  • Work Areas

Service Life

On Website=Yes

Socket Base Type - Main

E26

Starting Temperature - Minimum

-25 °C

Trim Type

Eyeball

Type

Standard

UPC

785247248216

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.75 in x 7.75 in x 4 in

Height

4 in

Length

7.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.3 lb

Width

7.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

75 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

324

Resources

Instruction Sheet Number

93134432

Resources and downloads