PROGRESS LIGHTING
Image of P8759-104 Accessory Chain - 10' of 6 Gauge Chain in Polished Nickel
Discontinued

Accessory Chain - 10' of 6 Gauge Chain in Polished Nickel

$78.32 USD
OR

Brand: Progress Lighting

Catalog ID: P8759-104

Collection name: Accessory Chain

Product details

General

Can be mounted up or down

No

Catalog Number

P8759-104

Category General

Accessories

Chain gauge

6 Gauge

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

  • Commodity
  • Utilitarian

Max Load Lbs.

120 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247188079

Warranty Length

1-year Limited Warranty

Weight Load Rating

120 lb

Dimensions

Dimensions

1.25 in x 1.25 in x 120 in

Gross Weight with Packaging

1.67 lb

Height

120 in

Length

1.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.46 lb

Width

1.25 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

288