PROGRESS LIGHTING
Image of P8926-01 Accessory Shade in Beige Linen
Image of P8926-01 Accessory Shade in Beige Linen
Image of P8926-01 Accessory Shade in Beige Linen
Image of P8926-01 Accessory Shade in Beige Linen
+1
Image of P8926-01 Accessory Shade in Beige Linen

Accessory Shade in Beige Linen

$15.95 USD
OR

Brand: Progress Lighting

Catalog ID: P8926-01

Collection name: Inspire

This shade features Beige Linen fabric and a convenient clip-on style construction for attachment directly to a candelabra light bulb. Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on your light fixture will help soften the light, creating a more relaxed atmosphere.

  • Beige Linen shade.
  • Convenient clip-on construction.
  • Use to diffuse light from exposed bulbs on chandeliers and wall brackets.
  • Creates an enjoyable, more relaxed atmosphere.

Product details

General

Can be mounted up or down

No

Catalog Number

P8926-01

Category General

Accessories

Color

Brown

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Beige Linen

Finish Type

Beige Linen

Fixture Type

Accessory

Glass

Off-White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

Transitional

Mount location

Spring Clips

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Style

Traditional/Casual

Type

Candelabra Shade

UPC

785247167562

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.5 in x 5.5 in x 4.875 in

Gross Weight with Packaging

1 lb

Height

4.875 in

Length

5.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

5.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

196

Resources and downloads