PROGRESS LIGHTING
Image of P860041-000 Accessory Shade in Natural Burlap
Image of P860041-000 Accessory Shade in Natural Burlap
Image of P860041-000 Accessory Shade in Natural Burlap
Discontinued

Accessory Shade in Natural Burlap

$32.34 USD
OR

Brand: Progress Lighting

Catalog ID: P860041-000

Collection name: Accessory Shade

Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on your light fixture will help soften the light, creating a more relaxed atmosphere. This shade features a natural burlap finish with a 1in. uno fitter for chandeliers and wall brackets.

  • This shade features a natural burlap finish
  • One inch uno fitter for chandeliers and wall brackets
  • Placing shades on your light fixture will help soften the light
  • Measures 6in W x 5in. ht.

Product details

General

Can be mounted up or down

No

Catalog Number

P860041-000

Color

Tan

Color Generic

Tan

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Natural Burlap

Fixture Type

Accessory

Glass

Natural Burlap

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Mount location

Uno fitter

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Service Life

On Website=Yes

Socket Type

sockets

Style

  • Farmhouse
  • Coastal
  • Urban Industrial

Type

Candelabra Shade

UPC

785247227549

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 6 in x 5 in

Height

5 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.26 lb

Width

6 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

8

Pallet Quantity

192