PROGRESS LIGHTING
Image of P2142-1530K9 Ace LED Collection One-Light Polished Chrome Etched Glass Modern LED Bath Vanity Light
Image of P2142-1530K9 Ace LED Collection One-Light Polished Chrome Etched Glass Modern LED Bath Vanity Light
Discontinued
Clearance

Ace LED Collection One-Light Polished Chrome Etched Glass Modern LED Bath Vanity Light

$56.00 USD
$128.59 USD
OR

Brand: Progress Lighting

Catalog ID: P2142-1530K9

Collection name: Ace LED

Product details

General

Can be mounted up or down

No

Catalog Number

P2142-1530K9

Category General

Bath & Vanity

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Source

LED

LM-79 Lumens

523.26 lm

LM-79 Lumens per Watt

64.6 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

Modern

Sub Brand

Progress LED

Type

Bath Sconce

UPC

785247193479

Warranty Length

5-year Limited Warranty

Dimensions

Depth

4 in

Dimensions

7 in x 4 in x 4.75 in

Gross Weight with Packaging

1.92 lb

Height

4.75 in

Height to Center

2.75 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.92 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

64.6 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

140

Resources

Instruction Sheet Number

93060551

Resources and downloads