PROGRESS LIGHTING
Image of P5969-01 Address Light Transformer
Image of P5969-01 Address Light Transformer
Image of P5969-01 Address Light Transformer

Address Light Transformer

$78.76 USD
OR

Brand: Progress Lighting

Catalog ID: P5969-01

Collection name: Address Light

This 16 volt address light transformer from Progress Lighting is intended for indoor use only. For use with P5968-31WB. 10w capacity.

  • This 16v transformer is used with the P5968-31WB Address Light housing.
  • 10 w capacity
  • Measures: 1.8125 in x 2 in x 2.5625 in
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5969-01

Category General

Outdoor

Color

Brass

Color Generic

Gold

Construction Material - Main

phenolic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

No Finish

Fixture Type

Landscape

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Wall

Mounting for outlet box included

No

Mounting Type

Wall, ceiling or floor mount onto an outlet box.

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247109302

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

1.8125 in x 2 in x 2.5625 in

Gross Weight with Packaging

0.9 lb

Height

2.5625 in

Length

1.8125 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.9 lb

Width

2 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Indoor Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

UL-CUL indoor listing

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

4 EA

Pallet Quantity

800

Resources and downloads