PROGRESS LIGHTING
Image of P350213-012 Adley Collection One-Light Satin Brass Clear Glass New Traditional Flush Mount Light
Image of P350213-012 Adley Collection One-Light Satin Brass Clear Glass New Traditional Flush Mount Light
Image of P350213-012 Adley Collection One-Light Satin Brass Clear Glass New Traditional Flush Mount Light
Image of P350213-012 Adley Collection One-Light Satin Brass Clear Glass New Traditional Flush Mount Light
+5
Image of P350213-012 Adley Collection One-Light Satin Brass Clear Glass New Traditional Flush Mount Light

Adley Collection One-Light Satin Brass Clear Glass New Traditional Flush Mount Light

$69.52 USD

Brand: Progress Lighting

Catalog ID: P350213-012

Collection name: Adley

Fundamentally modern but with a traditional twist, the Adley flush mount light features a sleek light base and circular ceiling plate coated in a lustrous satin brass finish. The light source is surrounded by a clear glass shade for gorgeous illumination. This ceiling light will find a home in any new traditional or transitional style setting.

  • Add beautiful ambient illumination to a hall, kitchen, bathroom, or foyer
  • This ceiling light will find a home in any traditional, new traditional or transitional style setting.
  • Finished in golden satin brass offering an elegant touch to a room
  • The light source is surrounded by a clear glass shade for gorgeous illumination 
  • Clear glass shade is the ideal showcase for vintage-style lightbulbs (sold separately)
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8.62 in. diameter by 7.37 in. height
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P350213-012

Category General

Close-to-Ceiling

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Semi-Flush

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Kitchen
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Glass Shade

UPC

785247250332

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.62 in x 8.62 in x 7.37 in

Height

7.37 in

Length

8.62 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.42 lb

Width

8.62 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93139091