PROGRESS LIGHTING
Image of P260002-028-30 AirPro 7" 1-Light Satin White Integrated LED Transitional Edgelit Ceiling Fan Light Kit and Opal Shade
Image of P260002-028-30 AirPro 7" 1-Light Satin White Integrated LED Transitional Edgelit Ceiling Fan Light Kit and Opal Shade
Image of P260002-028-30 AirPro 7" 1-Light Satin White Integrated LED Transitional Edgelit Ceiling Fan Light Kit and Opal Shade
Image of P260002-028-30 AirPro 7" 1-Light Satin White Integrated LED Transitional Edgelit Ceiling Fan Light Kit and Opal Shade
+4
Image of P260002-028-30 AirPro 7" 1-Light Satin White Integrated LED Transitional Edgelit Ceiling Fan Light Kit and Opal Shade

AirPro 7" 1-Light Satin White Integrated LED Transitional Edgelit Ceiling Fan Light Kit and Opal Shade

$88.00 USD

Brand: Progress Lighting

Catalog ID: P260002-028-30

Collection name: Air Pro Edgelit LED Light Kit

The Airpro Edgelit 7-in. universal light kit finished in satin white provides dimmable LED light through an opal white, glare-free, bright, and evenly illuminated surface. A very slim profile offers a discreet, subtle design and easy, universal installation ideal for Progress and other fans. An integrated LED light source delivers 1000 lumens, at 3000K. Ideal accessory for adding light to bedrooms and living room ceiling fans.

  • The Edgelit LED light universal light kit for fans is perfect for use in transitional settings
  • Ideal accessory for adding light to current ceiling fans in living rooms and bedrooms
  • Smooth satin white finish and opal white shade fits seamlessly into various decor schemes
  • Measures 7.45 in. L x 7.45 in. W x 1 in. H
  • Slim, discreet profile design light kit is compatible with Progress Lighting and other ceiling fans
  • Integrated energy efficient 14-watt LED light source delivers 1000 lumens, at 3000K for crystal-clear illumination
  • Dimmable to 10% brightness with Triac/Forward phase dimmers
  • Long life span, integrated LED light source is maintenance free with no light bulbs to replace
  • Compatible with pull chain control
  • Certifications: UL Dry Location Listed

Product details

General

Can be mounted up or down

No

Catalog Number

P260002-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Plastic

Control

Pullchain

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Fan - Fob finsh

White

Fan - Pull Chain finish

Chrome

Finish Name

Satin White

Finish Type

Powder Coat

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Lumens

940 lm

LM-79 Lumens per Watt

67 Lum/Watt

Mount location

ceiling fan light kit

Mounting for outlet box included

Hdwr. Included

Mounting Type

Universal Light Kit

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

Integrated

Switch Type

Pullchain

Type

Basic

UPC

785247264940

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.45 in x 7.45 in x 1 in

Height

1 in

Length

7.45 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.01 lb

Width

7.45 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.72 A

Frequency Rating

60 Hz

Lamp Wattage

14 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93158021

Resources and downloads