PROGRESS LIGHTING
Image of P2606-28 AirPro Collection 36 In. Ceiling Fan Downrod in White
Image of P2606-28 AirPro Collection 36 In. Ceiling Fan Downrod in White
Image of P2606-28 AirPro Collection 36 In. Ceiling Fan Downrod in White
Image of P2606-28 AirPro Collection 36 In. Ceiling Fan Downrod in White

AirPro Collection 36 In. Ceiling Fan Downrod in White

$60.50 USD
OR

Brand: Progress Lighting

Catalog ID: P2606-28

Collection name: AirPro Fan Downrod

Product details

General

Catalog Number

P2606-28

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte White

Finish Type

Painted

Fixture Type

Ceiling Fan Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

  • Commodity
  • Utilitarian

Max Load Lbs.

35 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Great Room
  • Bedroom

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247232109

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

0.75 in x 0.75 in x 36 in

Height

36 in

Length

0.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.8 lb

Width

0.75 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

990

Resources and downloads