PROGRESS LIGHTING
Image of P2524-30 AirPro Collection 42" Four-Blade Hugger Ceiling Fan
Image of P2524-30 AirPro Collection 42" Four-Blade Hugger Ceiling Fan
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P2524-30 AirPro Collection 42" Four-Blade Hugger Ceiling Fan
+3
Image of P2524-30 AirPro Collection 42" Four-Blade Hugger Ceiling Fan

AirPro Collection 42" Four-Blade Hugger Ceiling Fan

$153.78 USD
OR

Brand: Progress Lighting

Catalog ID: P2524-30

Collection name: AirPro Hugger

42" indoor hugger fan with 4 White blades, White finish, and 11 degree pitch. Hugger style housing permits fan installation on lower ceilings. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Includes a 15-year warranty and is compatible with universal light kits. Select from one of our stylish lighting options to fully coordinate your decor. Can be used to comply with California Title 20.

  • 42" AirPro Collection Hugger ceiling fan features four reversible blades
  • White blades
  • AirPro Collection ceiling fan features hugger style housing with White finish
  • Pull chain is Chrome with white fob
  • Indoor ceiling fan ideal for use in living rooms, bedrooms and bonus rooms
  • AirPro Collection Hugger ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful 3-speed motor, manual reverse control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 145- to 225-square feet
  • Compatible with universal light kits
  • UL Dry Location Listed
  • Ceiling flush mount
  • Hugger fan cannot be operated with a remote control. Use P2613-30, P2619- 30 or P2630-30 for speed/light control.
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 2056 cfm, Energy consumption- 46 watts (excluding lights), Airflow efficiency- 45 cfm/watt
  • 15-year limited warranty.

Product details

General

Can be mounted up or down

No

Catalog Number

P2524-30

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

White

Fan - Blade Pitch

11 °

Fan - Dual mount

No

Fan - Fob finsh

White

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Non Reversible

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Flush

Mounting for outlet box included

hardware

Mounting Type

Ceiling Flush

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

Transitional

Switch Type

Pullchain

Type

Flush-Mount

UPC

785247147687

Warranty Length

15 Year Limited warranty

Dimensions

Dimensions

42 in x 42 in x 8.3125 in

Fan - Recommended room size

144 ft²

Gross Weight with Packaging

14 lb

Height

8.3125 in

Length

42 in

Note Weight of fixture exceeds NEC limits

No

Weight

14 lb

Width

42 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

12 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

45

EPACTenergy consumption watts

46

Industry Standard(s)

UL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

56

Resources

Instruction Sheet Number

P2524

Resources and downloads

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS