PROGRESS LIGHTING
Image of P2533-20 AirPro Collection 54" Five-Blade Indoor/Outdoor Ceiling Fan
Image of P2533-20 AirPro Collection 54" Five-Blade Indoor/Outdoor Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+7
Image of P2533-20 AirPro Collection 54" Five-Blade Indoor/Outdoor Ceiling Fan

AirPro Collection 54" Five-Blade Indoor/Outdoor Ceiling Fan

$444.07 USD
OR

Brand: Progress Lighting

Catalog ID: P2533-20

Collection name: AirPro Outdoor

54 inch five-blade Patio Fan with Toasted Oak blades and an Antique Bronze finish. The AirPro Indoor/Outdoor ceiling fan offers great performance and value with a powerful, 3-speed motor that can be reversed to provide year-round comfort. Includes innovative canopy system that can be installed on vaulted ceilings up to 12:12 pitch, additionally, the fan can be installed with no downrod to accommodate lower ceilings.

  • 54" AirPro Collection ceiling fan features five blades in Toasted Oak
  • All-weather ABS blades in a rich Antique Bronze finish
  • Indoor/outdoor ceiling fan ideal for use on decks, porches, covered porches, living rooms and bedrooms
  • AirPro Collection ceiling fan adds form and function - by providing increased air circulation
  • Features Transitional design styling
  • Pull chain is antique brass with medium oak fob
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with wet rated universal light kits
  • UL wet location listed
  • Dual ceiling mounting on downrod, or close to ceiling (13-1/4").
  • A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4587 cfm, Energy consumption- 66 watts (excluding lights), Airflow efficiency- 69 cfm/watt
  • 30 year limited warranty.

Product details

General

Can be mounted up or down

No

Catalog Number

P2533-20

Category General

Fans

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Toasted Oak

Fan - Blade Pitch

12 °

Fan - Dual mount

Yes

Fan - Fob finsh

Walnut

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Antique Brass

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Type Basic

Indoor/Outdoor

Lifestyle

  • Modern
  • Transitional

Mount location

ceiling downrod

Mounting for outlet box included

strap

Mounting Type

Dual ceiling mounting on downrod, or close to ceiling

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Style

Transitional

Switch Type

Pullchain

Type

Standard

UPC

785247155750

Warranty Length

30-year Limited Warranty

Dimensions

Dimensions

54 in x 54 in x 18.25 in

Fan - Recommended room size

400 ft²

Gross Weight with Packaging

23 lb

Height

18.25 in

Height Alt

13.25 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

23 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

69

EPACTenergy consumption watts

66

Industry Standard(s)

UL/CUL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93095419

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS