PROGRESS LIGHTING
Image of P2501-09 AirPro Collection Builder 52" 5-Blade Ceiling Fan
Image of P2501-09 AirPro Collection Builder 52" 5-Blade Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+16
52" Builder Fan P2501

AirPro Collection Builder 52" 5-Blade Ceiling Fan

$154.00 USD
OR

Brand: Progress Lighting

Catalog ID: P2501-09

Collection name: AirPro

Product details

General

Can be mounted up or down

No

Catalog Number

P2501-09

Category General

Fans

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum or Zinc

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Cherry
  • Natural Cherry

Fan - Blade Pitch

12 °

Fan - Dual mount

Yes

Fan - Fob finsh

Maple

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Traditional
  • Transitional

Mount location

ceiling downrod or close-to-ceiling

Mounting for outlet box included

strap

Mounting Type

Dual ceiling mounting on downrod, or close to ceiling

New Products

No

Note - Quick Install Canopy

installs without removing j-box screws

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

Yes

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

Transitional

Switch Type

Pullchain

Type

Standard

UPC

785247114474

Warranty Length

30-year Limited Warranty

Dimensions

Dimensions

52 in x 52 in x 13.5 in

Fan - Recommended room size

400 ft²

Gross Weight with Packaging

16.4 lb

Height

13.5 in

Height Alt

9.75 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.4 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

66

EPACTenergy consumption watts

67

Industry Standard(s)

UL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93095408

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
52" Builder Fan P2501