PROGRESS LIGHTING
Image of P2661-01 AirPro Collection Ceiling Fan Hand Held Remote Control
Image of P2661-01 AirPro Collection Ceiling Fan Hand Held Remote Control
Image of P2661-01 AirPro Collection Ceiling Fan Hand Held Remote Control

AirPro Collection Ceiling Fan Hand Held Remote Control

$117.92 USD
OR

Brand: Progress Lighting

Catalog ID: P2661-01

Collection name: AirPro Fan Control

Product details

General

Battery Capacity

0.21 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P2661-01

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Plastic

Control

Handheld Remote with Wall Bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Fan - Fob finsh

n/a

Finish Name

Unfinished

Fixture Type

Ceiling Fan Control

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

receiver fits in fan canopy, hand-held remote with wall cradle

Mounting for outlet box included

No

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

UPC

785247222438

Warranty Length

1-year Limited Warranty

Dimensions

Depth

0.875 in

Dimensions

2.75 in x 0.875 in x 4.5625 in

Height

4.5625 in

Length

2.75 in

Weight

0.7 lb

Width

0.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

true

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

240

Resources

Instruction Sheet Number

93092382