PROGRESS LIGHTING
Image of P3977-20 Alexa Collection Four-Light Foyer Chandelier
Image of P3977-20 Alexa Collection Four-Light Foyer Chandelier
Image of P3977-20 Alexa Collection Four-Light Foyer Chandelier
Image of P3977-20 Alexa Collection Four-Light Foyer Chandelier
+1
Image of P3977-20 Alexa Collection Four-Light Foyer Chandelier
Discontinued

Alexa Collection Four-Light Foyer Chandelier

$704.44 USD

Brand: Progress Lighting

Catalog ID: P3977-20

Collection name: Alexa

Four-light foyer with etched umber linen finished glass is complemented with a crisp, clear edge accent strip. This collection offers the best of traditional and modern highlight with a Antique Bronze finish.

Product details

General

Can be mounted up or down

No

Catalog Number

P3977-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Etched Umber Linen With Clear Edge

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Farmhouse
  • Transitional
  • Mid-Century Modern

Type

Pendant

UPC

785247191468

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 44.375 in

Gross Weight with Packaging

14.3 lb

Height

44.375 in

Length

18 in

Length - Installed

117.4375 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17.6 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93044061