PROGRESS LIGHTING
Image of P400409-31M Allegheny Collection Twelve-Light Matte Black Rustic Modern Pendant
Image of P400409-31M Allegheny Collection Twelve-Light Matte Black Rustic Modern Pendant
Image of P400409-31M Allegheny Collection Twelve-Light Matte Black Rustic Modern Pendant
Image of P400409-31M Allegheny Collection Twelve-Light Matte Black Rustic Modern Pendant
+12
Image of P400409-31M Allegheny Collection Twelve-Light Matte Black Rustic Modern Pendant

Allegheny Collection Twelve-Light Matte Black Rustic Modern Pendant

$1,155.00 USD

Brand: Progress Lighting

Catalog ID: P400409-31M

Collection name: Allegheny

A distinctive foundry texture gives the Allegheny Collection an authentically crafted style. Its artisanal frame is finished in Iron Copper and surrounds a Matte Black light cluster, casting soft illumination throughout the room. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home.

  • Pendant light offers beautiful textures to accent halls and foyers, dining rooms, great rooms and bedrooms
  • Ideal for Rustic Modern, Modern Farmhouse and Transitional settings
  • Its rustic frame is finished in a textured Iron Copper with Matte Black light clusters
  • A radiant light cluster in Matte Black delivers soft ambient illumination around the room
  • Uses (12) 60-watt max candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 42.87-in. diameter by 48-in. height and includes 60 in. of chain for a variety of ceiling heights
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400409-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic Modern
  • Modern Farmhouse
  • Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

12

Number of Lamps Total

12

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Size Type

Extra-Large

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247258260

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

42.87 in x 42.87 in x 48 in

Height

48 in

Length

42.87 in

Length - Installed

111.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

22.05 lb

Width

42.87 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166436