PROGRESS LIGHTING
Image of P9103-09 Alpha Trak 2' section
Image of P9103-09 Alpha Trak 2' section
Image of P9103-09 Alpha Trak 2' section
Image of P9103-09 Alpha Trak 2' section
Discontinued

Alpha Trak 2' section

$37.95 USD
OR

Brand: Progress Lighting

Catalog ID: P9103-09

Collection name: Track Accessories

Product details

General

Can be mounted up or down

No

Catalog Number

P9103-09

Category General

Track

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Ceiling

Mounting for outlet box included

No

Mounting Type

Ceiling

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Great Room

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247126385

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 1.125 in x 0.875 in

Gross Weight with Packaging

1.1 lb

Height

0.875 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.1 lb

Width

1.125 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

480

Resources and downloads