PROGRESS LIGHTING
Image of P560361-205 Antrim Collection One-Light Soft Gold Modern Small Outdoor Wall Lantern

Antrim Collection One-Light Soft Gold Modern Small Outdoor Wall Lantern

$165.00 USD

Brand: Progress Lighting

Catalog ID: P560361-205

Collection name: Antrim

A testament to the minimalist aesthetic, the Antrim Small Outdoor Wall Lantern features a narrow modern silhouette finished in Soft Gold. Simple bands support a durable acrylic shade that delivers glowing light to its surroundings.

  • Outdoor wall lantern has a sleek design perfect for porches, patios and other outdoor areas
  • Wall light is ideal for gracing Modern and Contemporary exteriors
  • A crisp Soft Gold finish highlights the frame's geometric silhouette
  • Durable white acrylic shade is weather-resistant
  • Certifications: Wet location listed fixture can be used where water may be present
  • Uses (1) 18-watt max medium base LED bulb, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 5.25-in. width by 12.5-height, extends from wall 5-in.
  • Certifications: Wet location listed fixture can be used where water may be present
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P560361-205

Color

Gold

Color Generic

Gold

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Soft Gold

Finish Type

Painted

Fire Resistance

No

Glass

White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

LED

Lifestyle

  • Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch
  • Patio

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247258376

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.25 in x 5 in x 12.5 in

Height

12.5 in

Height to Center

6.25 in

Length

5.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

18 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166382