Image of P710036-129-30 Apogee Collection Wall Sconce
Image of P710036-129-30 Apogee Collection Wall Sconce
Image of P710036-129-30 Apogee Collection Wall Sconce
Image of P710036-129-30 Apogee Collection Wall Sconce
+3
Image of P710036-129-30 Apogee Collection Wall Sconce

Apogee Collection Wall Sconce

$179.30 USD
OR

Brand: Progress Lighting

Catalog ID: P710036-129-30

Collection name: Apogee

Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with 0-10V compatible dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is damp location listed. The Apogee Sconce is complimented by a Architectural Bronze finish.

  • One light LED Commercial-grade construction and performance wall sconce
  • Features Architectural Bronze finish
  • Etched glass shade provides an even and pleasing light effect
  • Features 20-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 940 lm, 45.2 Lum/Watt
  • Designed for both commercial and residential interiors
  • 120-277V operation, 0-10V compatible dimming
  • 3000K color temperature, 90CRI
  • ADA compliant
  • California JA8 certified
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P710036-129-30

Category General

Sconces

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 58 5.8
  • 0-40 105 10.5
  • 0-60 239 24.1
  • 0-90 497 50.1
  • 90-120 225 22.7
  • 90-130 287 28.9
  • 90-150 407 41.0
  • 90-180 496 49.9
  • 0-180 993 100.0

Convertible fixture includes both mounts

No

Dimming Protocol

0-10V

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

940 lm

LM-79 Lumens per Watt

45.2 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

LED

Spacing

0

Starting Temperature - Minimum

-30 °C

Style

Modern

Sub Brand

Progress LED

Type

Quarter Sphere

UPC

785247218196

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

15 in x 3.6875 in x 7.5 in

Height

7.5 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.08 lb

Width

3.6875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.173 A

Frequency Rating

60 Hz

Lamp Wattage

20.8 W

Lumens Per Watt

45.2 Lum/Watt

Power Factor

≥0.90

Voltage Rating

120-277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class A

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

1

Pallet Quantity

80

Resources

Instruction Sheet Number

93088144