PROGRESS LIGHTING
Image of P2095-20 Applause Collection One-Light Bath & Vanity
Discontinued

Applause Collection One-Light Bath & Vanity

$62.59 USD

Brand: Progress Lighting

Catalog ID: P2095-20

Collection name: Applause

One-light wall bracket from the Applause is a fine and handsome collection that features natural parchment glass. Applause is comprised of traditional iron forms in an antique bronze finish.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2095-20

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Natural Parchment

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Transitional

Type

Bath Sconce

UPC

785247189014

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.0625 in x 7.875 in x 9.125 in

Gross Weight with Packaging

3.2 lb

Height

9.125 in

Height to Center

5.6875 in

Length

7.0625 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.4 lb

Width

7.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

91

Resources

Instruction Sheet Number

93058425