PROGRESS LIGHTING
Brushed nickel three-light LED bath with etched glass shades.

Arch LED Collection Three-Light Brushed Nickel Etched Glass Modern Bath Vanity Light

$210.10 USD
OR

Brand: Progress Lighting

Catalog ID: P300291-009-30

Collection name: Arch LED

Fall in love with this innovative bath light. Classy, etched glass shades are aligned in a linear fashion. Each shade features a diffuser at its bottom constructed from glass. The shades are held in place by a sleek modern frame that is ready to help turn your home into the perfect environment for a relaxing staycation.

  • Ideal for a bathroom
  • Perfect for modern and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Fixture can mount horizontal and vertical
  • Includes 3 integrated LEDs (10 W), 1508 lumens, 3000 K, 90 CRI, dimmable
  • Measures 20.5-inch width by 5-inch height by 3.4375-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P300291-009-30

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

  • Modern
  • Transitional

Light Distribution

Up/Down

Light Source

LED

LM-79 Lumens

1508 lm

LM-79 Lumens per Watt

50 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Operating Temperature

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Spacing

3.89 | 2.04 | 1.20

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Vanity Light

UPC

785247238163

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

20.5 in x 3.4375 in x 5 in

Height

5 in

Height to Center

2.5 in

Length

20.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.2 lb

Width

3.4375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

10 W

Lumens Per Watt

50 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

80

Resources

Instruction Sheet Number

93112918