PROGRESS LIGHTING
Image of P2997-15 Archie Collection Four-Light Polished Chrome Clear Double Prismatic Glass Coastal Bath Vanity Light

Archie Collection Four-Light Polished Chrome Clear Double Prismatic Glass Coastal Bath Vanity Light

$369.82 USD
OR

Brand: Progress Lighting

Catalog ID: P2997-15

Collection name: Archie

Archie is a standout in any room and provides a fun and fashionable way to light your home. The authentic, prismatic style glass shade diffuses light to provide functional and stylish illumination. Finely crafted strap and knob details are conveyed by the Polished Chrome finish. This four-light fixture can be installed with the glass facing up or down to suit your preference.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Crisp polished chrome finish
  • Stunning clear double prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 35.5-inch width by 8.75-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Academy and Archives collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2997-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear Double Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric

Light Distribution

Up/Down

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Traditional/Classic

Type

Vanity Light

UPC

785247173730

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.25 in

Dimensions

35.5 in x 7.25 in x 8.75 in

Gross Weight with Packaging

16 lb

Height

8.75 in

Height to Center

5.25 in

Length

35.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

16 lb

Width

7.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

25

Resources

Instruction Sheet Number

93031705

Media

Videos