PROGRESS LIGHTING
Image of P5026-81 Archie Collection One-Light Antique Nickel Clear Prismatic Glass Coastal Pendant Light
Image of P5026-81 Archie Collection One-Light Antique Nickel Clear Prismatic Glass Coastal Pendant Light
Image of P5026-81 Archie Collection One-Light Antique Nickel Clear Prismatic Glass Coastal Pendant Light
Image of P5026-81 Archie Collection One-Light Antique Nickel Clear Prismatic Glass Coastal Pendant Light
+7
Image of P5026-81 Archie Collection One-Light Antique Nickel Clear Prismatic Glass Coastal Pendant Light

Archie Collection One-Light Antique Nickel Clear Prismatic Glass Coastal Pendant Light

$234.52 USD
OR

Brand: Progress Lighting

Catalog ID: P5026-81

Collection name: Archie

Product details

General

Can be mounted up or down

No

Catalog Number

P5026-81

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Classic

Type

Pendant

UPC

785247158669

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.5 in x 10.5 in x 9.25 in

Gross Weight with Packaging

7 lb

Height

9.25 in

Length

10.5 in

Length - Installed

75.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

7 lb

Width

10.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

64

Resources

Instruction Sheet Number

93029501