PROGRESS LIGHTING
Image of P6068-3130K9 Arrive Collection One-Light Medium Wall Lantern
Image of P6068-3130K9 Arrive Collection One-Light Medium Wall Lantern
Image of P6068-3130K9 Arrive Collection One-Light Medium Wall Lantern
Image of P6068-3130K9 Arrive Collection One-Light Medium Wall Lantern
+4
Image of P6068-3130K9 Arrive Collection One-Light Medium Wall Lantern

Arrive Collection One-Light Medium Wall Lantern

$276.21 USD
OR

Brand: Progress Lighting

Catalog ID: P6068-3130K9

Collection name: Arrive LED

Arrive LED lanterns feature a die-cast aluminum, powder coated frame and heavily textured glass. One-light medium wall lantern. 90+ CRI, 3000K, 623 lumens (source).

  • Die-cast aluminum, powder coated frame.
  • Heavily textured glass.
  • 90+ CRI, 3000K, 623 lumens.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P6068-3130K9

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Dimming Protocol

ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Modern Mountain
  • Transitional

Light Source

LED

LM-79 Lumens

392 lm

LM-79 Lumens per Watt

48.4 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Transitional
  • Modern

Sub Brand

Progress LED

UPC

785247187300

Warranty Length

5-year Limited Warranty

Dimensions

Depth

8.75 in

Dimensions

7.5 in x 8.75 in x 11.125 in

Gross Weight with Packaging

5.29 lb

Height

11.125 in

Height to Center

5.25 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.3 lb

Width

8.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

48.4 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

64

Resources

Instruction Sheet Number

93054945