PROGRESS LIGHTING
Image of P350218-31M Atwell Collection 10" One-Light Mid-Century Modern Matte Black Clear Glass Semi-Flush Mount Light
Image of P350218-31M Atwell Collection 10" One-Light Mid-Century Modern Matte Black Clear Glass Semi-Flush Mount Light
play
3D View
Image of P350218-31M Atwell Collection 10" One-Light Mid-Century Modern Matte Black Clear Glass Semi-Flush Mount Light
+9
Image of P350218-31M Atwell Collection 10" One-Light Mid-Century Modern Matte Black Clear Glass Semi-Flush Mount Light

Atwell Collection 10" One-Light Mid-Century Modern Matte Black Clear Glass Semi-Flush Mount Light

$129.47 USD
OR

Brand: Progress Lighting

Catalog ID: P350218-31M

Collection name: Atwell

Extraordinary on the first impression, but always at peace with whatever setting it calls home, this pendant is a statement-making lighting design. The light fixture features an intricate blend of circular and a one-of-a-kind architectural designs that is both remarkable and enduring. A clear globe shade softens and contrasts with the frame's sharp corners.

  • Adds a contemporary flair to hallways, pantries, bedrooms, foyers, sitting rooms or reading nooks.
  • Clean design is ideal for mid-century modern, modern farmhouse and transitional settings
  • Light fixture features an intricate blend of circular and a one-of-a-kind architectural designs that is both remarkable and enduring
  • Clear, globe shades soften and contrast with the frame's sharp corners
  • Geometric frame is coated in a classic matte black bronze finish
  • Extraordinary on the first impression, but always at peace with whatever setting it calls home, this semi-flush fixture is a statement-making lighting design
  • Measures 12 in. length x 10 in. deep x 9.75 in. height
  • Uses 1 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P350218-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Semi-Flush

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G

Lamp Type

G16.5

Lamp Type Actual

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263639

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 10 in x 9.75 in

Height

9.75 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.86 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93156642

Resources and downloads

Media

3D AR Model