PROGRESS LIGHTING
Image of P500309-031 Atwell Collection 8-inch Matte Black and Clear Glass Globe Small Hanging Pendant Light
Image of P500309-031 Atwell Collection 8-inch Matte Black and Clear Glass Globe Small Hanging Pendant Light
play
3D View
Image of P500309-031 Atwell Collection 8-inch Matte Black and Clear Glass Globe Small Hanging Pendant Light
+9
Image of P500309-031 Atwell Collection 8-inch Matte Black and Clear Glass Globe Small Hanging Pendant Light

Atwell Collection 8-inch Matte Black and Clear Glass Globe Small Hanging Pendant Light

$94.16 USD
OR

Brand: Progress Lighting

Catalog ID: P500309-031

Collection name: Atwell

Embrace a statement-making lighting design with the Atwell Collection 1-Light Glass Globe Matte Black Modern Pendant Light. A light source glows from within a clear glass globe shade that fosters a soft and enduring design. The metal cap and light base are coated in a beautiful matte black finish that accentuates the hanging light's modern aesthetic.

  • Application: Ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or bedroom.
  • Style: Perfect for luxe, mid-century modern, modern, and transitional style settings.
  • Finish: The metal cap and light base are coated in a beautiful matte black finish that accentuates the hanging light's modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within a clear glass globe shade that fosters a soft and enduring design.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 8-inch width by 8.75-inch height by 128.5-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures and collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes profressional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P500309-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Mid-Century Modern
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Cord

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247247332

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 8.75 in

Height

8.75 in

Length

8 in

Length - Installed

128.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

1.94 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

55

Resources

Instruction Sheet Number

93129457

Media

3D AR Model