PROGRESS LIGHTING
Image of P500461-31M Atwell Collection Matte Black and Opal Glass Globe Small Hanging Pendant Light
Image of P500461-31M Atwell Collection Matte Black and Opal Glass Globe Small Hanging Pendant Light
Image of P500461-31M Atwell Collection Matte Black and Opal Glass Globe Small Hanging Pendant Light
Image of P500461-31M Atwell Collection Matte Black and Opal Glass Globe Small Hanging Pendant Light
+12
Image of P500461-31M Atwell Collection Matte Black and Opal Glass Globe Small Hanging Pendant Light

Atwell Collection Matte Black and Opal Glass Globe Small Hanging Pendant Light

$94.16 USD

Brand: Progress Lighting

Catalog ID: P500461-31M

Collection name: Atwell

Embrace a statement-making lighting design with the Atwell Pendant Light. A light source glows from within an opal glass globe shade, fostering a soft and enduring design. The metal cap and light base are coated in a classic Matte Black finish that accentuates the design's modern aesthetic. The light hangs from a flexible black cord that can be adjusted for height to meet your unique design needs.

  • Pendant is Ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or bedroom
  • Perfect for luxe, mid-century modern, modern, and transitional style settings
  • The metal cap and light bases are coated in a beautiful Matte Black finish that accentuates the hanging light's modern aesthetic
  • A light source glows from within a opal glass globe shade that fosters a soft and enduring design
  • Suspended from a black cord and constructed from steel to ensure a long product lifespan.
  • Uses (1) 60-watt max medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8-in. diameter by 8.5-in. height
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500461-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Mid-Century Modern
  • Timeless Modern

Light Distribution

Ambient

Mount location

Ceiling Cord

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Cord

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Hall & Foyer

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247257713

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 8.5 in

Height

8.5 in

Length

8 in

Length - Installed

128.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

1.94 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

55

Resources

Instruction Sheet Number

93166356